G Series - 110V To 6V Transformer For Use With GOB3 Series Pilot Lights
Image of GO-8670-31 G Series - 110V To 6V Transformer For Use With GOB3 Series Pilot Lights

G Series - 110V To 6V Transformer For Use With GOB3 Series Pilot Lights

Brand: Killark

Catalog ID: GO-8670-31

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Transformer for GO Pilot Light, 110V-6V

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Transformer

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8670-31

EU RoHS Indicator

Contact Manufacturer

Series

GO Series

Type

Transformer

UPC

783936039749

Dimensions

Gross Weight with Packaging

0.8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Transformer