G Series - 12V Slide Base Pilot Light Lamp - For Use With GO23 Series Pilot Lights
Image of GO-8668-12 G Series - 12V Slide Base Pilot Light Lamp - For Use With GO23 Series Pilot Lights

G Series - 12V Slide Base Pilot Light Lamp - For Use With GO23 Series Pilot Lights

Brand: Killark

Catalog ID: GO-8668-12

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Bayonet Base 12V Incandescent lamp for GCS, XCS, FXCS and GO Pilot Light operator

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Slide Base Lamp

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8668-12

EU RoHS Indicator

Contact Manufacturer

Series

GO Series

Type

Pilot Light Lamp

UPC

783936039718

Dimensions

Gross Weight with Packaging

0.02

Electrical Ratings

Amperage Rating

0.17 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Slide Base Lamp