

Brand: Killark
Catalog ID: GOL3RLEDCN
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Actuator
Pilot Light
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GOL3RLEDCN
Color
Red
EU RoHS Indicator
Operating Cycles
10,000 hrs
Product Family
Controls
Series
GO Series
Type
Indicator
UPC
783936225616
Depth
3-3/8 in
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.5
Height
1.25 in
Length
6.31 in
Width
2.25 in
Amperage Rating
0.025 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
ATEX File Number
03ATEX 1203 U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Actuator
Pilot Light
Operating Cycles
10,000 hrs