G Series -Extended 110V LED Pilot Light Operator - Red Lens With Blank Nameplate
Image of GOL3R LED G Series -Extended 110V LED Pilot Light Operator - Red Lens With Blank Nameplate
*Representative image
Image of GOL3R LED G Series -Extended 110V LED Pilot Light Operator - Red Lens With Blank Nameplate

G Series -Extended 110V LED Pilot Light Operator - Red Lens With Blank Nameplate

Brand: Killark

Catalog ID: GOL3R LED

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Actuator

Pilot Light

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOL3R LED

Color

Red

EU RoHS Indicator

Operating Cycles

10,000 hrs

Product Family

Controls

Series

GO Series

Type

Indicator

UPC

783936225319

Dimensions

Depth

3-3/8 in

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

0.5

Height

1.25 in

Length

6.31 in

Width

2.25 in

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Actuator

Pilot Light

Operating Cycles

10,000 hrs