
Brand: Killark
Catalog ID: GOL4R
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GOL4R
Color
Red
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
GO Series
Type
Indicator
UPC
783936226330
Depth
4 in
Dimensions
8.5 in x 3.75 in x 3.75 in
Gross Weight with Packaging
1
Height
3.75 in
Length
8.5 in
Width
3.75 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Operating Cycles
10,000 hrs