Image of GOL3R G Series -Extended 120V Pilot Light Operator - Red Lens With Blank Nameplate
* Representative image
Image of GOL3R G Series -Extended 120V Pilot Light Operator - Red Lens With Blank Nameplate

G Series -Extended 120V Pilot Light Operator - Red Lens With Blank Nameplate

Brand: Killark

Catalog ID: GOL3R

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Actuator

Pilot Light

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOL3R

Color

Red

EU RoHS Indicator

Contact Manufacturer

Operating Cycles

10,000 hrs

Series

GO

Type

Indicator

UPC

783936226217

Dimensions

Depth

3-3/8

Dimensions

6.625 in x 2.375 in x 1.875 in

Gross Weight with Packaging

0.4

Height

1.875 in

Length

6.625 in

Width

2.375 in

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379