

Brand: Killark
Catalog ID: GO19
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Motor Shaft Operator
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GO19
EU RoHS Indicator
Product Family
Controls
Series
GO Series
Type
Specialty
UPC
783936220086
Dimensions
6.5 in x 2.125 in x 1.687 in
Gross Weight with Packaging
0.68
Height
1.687 in
Length
6.5 in
Width
2.125 in
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Action
Rotary
Actuator
Motor Shaft Operator