Brand: Killark
Catalog ID: GO-8177
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Plug
Application
Catalog Number
GO-8177
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
Hole Plug
UPC
783936220444
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.07
Height
1.25 in
Length
6.31 in
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827
Carton Quantity
5