G Series -Long 110V LED Illuminated Push Button (Push To Test Pilot Light) Operator - Red Lens With Blank Nameplate - 1NO/1NC Contact Rating
Image of GOB4-R233C N34 LED G Series -Long 110V LED Illuminated Push Button (Push To Test Pilot Light) Operator - Red Lens With Blank Nameplate - 1NO/1NC Contact Rating
*Representative image
Image of GOB4-R233C N34 LED G Series -Long 110V LED Illuminated Push Button (Push To Test Pilot Light) Operator - Red Lens With Blank Nameplate - 1NO/1NC Contact Rating

G Series -Long 110V LED Illuminated Push Button (Push To Test Pilot Light) Operator - Red Lens With Blank Nameplate - 1NO/1NC Contact Rating

Brand: Killark

Catalog ID: GOB4-R233C N34 LED

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOB4-R233C N34 LED

Color

Red

EU RoHS Indicator

Operating Cycles

10,000 operations

Product Family

Controls

Series

GO Series

Type

Indicator

UPC

783936225340

Dimensions

Depth

4 in

Gross Weight with Packaging

1

Electrical Ratings

Amperage Rating

10 A

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Conductor Related

Number Of Poles

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Operating Cycles

10,000 operations