
Brand: Killark
Catalog ID: GO-RST
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
SP
Actuator
Pushbutton
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GO-RST
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
Specialty
UPC
783936223650
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.46
Height
1.25 in
Length
6.31 in
Width
2.25 in
Number Of Poles
1
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
Action
SP
Actuator
Pushbutton
Carton Quantity
25