Image of GO-8668-24 G Series - Pilot Light Lamp - 1.7W/24V/0.073A
* Representative image
Image of GO-8668-24 G Series - Pilot Light Lamp - 1.7W/24V/0.073A

G Series - Pilot Light Lamp - 1.7W/24V/0.073A

Brand: Killark

Catalog ID: GO-8668-24

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Slide Base Lamp

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-8668-24

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Pilot Light Lamp

UPC

783936220765

Dimensions

Gross Weight with Packaging

0.02

Electrical Ratings

Amperage Rating

0.073 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer