Image of GO-10502 G Series - Push Button Lockout - For Use With Operator Types GO1/GO21/GOL1

G Series - Push Button Lockout - For Use With Operator Types GO1/GO21/GOL1

Brand: Killark

Catalog ID: GO-10502

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Lockout

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-10502

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Push Button Lockout

UPC

783936221281

Dimensions

Dimensions

1.25 in x 1.25 in x 0.625 in

Gross Weight with Packaging

0.1

Height

0.625 in

Length

1.25 in

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10