G Series - Red Standard Size Momentary Mushroom Head For Use With GO1/GO21/GOL1 Series Push Buttons
Image of GOMSTR G Series - Red Standard Size Momentary Mushroom Head For Use With GO1/GO21/GOL1 Series Push Buttons

G Series - Red Standard Size Momentary Mushroom Head For Use With GO1/GO21/GOL1 Series Push Buttons

Brand: Killark

Catalog ID: GOMSTR

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Mushroom Pushbutton

Application

For use with G Series custom control panel operators.

Catalog Number

GOMSTR

EU RoHS Indicator

Contact Manufacturer

Series

GO Series

Type

Momentary Mushroom Head

UPC

783936225067

Dimensions

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

0.25

Height

1.25 in

Length

6.31 in

Width

2.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Momentary

Actuator

Mushroom Pushbutton