G Series - Selector Switch Lockout - For Use On Operator Typesgo/Gol5-6-7-14-15-26-27-34-35
Image of GO567-LOK G Series - Selector Switch Lockout - For Use On Operator Typesgo/Gol5-6-7-14-15-26-27-34-35

G Series - Selector Switch Lockout - For Use On Operator Typesgo/Gol5-6-7-14-15-26-27-34-35

Brand: Killark

Catalog ID: GO567-LOK

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Lockout

Application

For use with G Series custom control panel operators.

Catalog Number

GO567-LOK

EU RoHS Indicator

Series

GO Series

Type

Selector Switch Lockout

UPC

783936221298

Dimensions

Dimensions

2.25 in x 2.125 in x 3 in

Gross Weight with Packaging

0.13

Height

3 in

Length

2.25 in

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Operational

Action

Lockout