
Brand: Killark
Catalog ID: GO134
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
Potentiometer Operator
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GO134
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
Specialty
UPC
783936220185
Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.47
Height
2 in
Length
6.75 in
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E150827
Action
Rotary
Actuator
Potentiometer Operator