Brand: Killark
Catalog ID: GO21-GZ1B
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Single Pushbutton
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Catalog Number
GO21-GZ1B
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
Push Button
UPC
783936222745
Dimensions
6.75 in x 2.25 in x 2 in
Gross Weight with Packaging
0.49
Height
2 in
Length
6.75 in
Width
2.25 in
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 0.55A INRUSH @ 125 VDC; 0.275A INRUSH @ 250 VDC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 0.55A BREAKING @ 125 VDC; 0.275A BREAKING @ 250 VDC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC; 2.5A CARRYING @ 125 VDC; 2.5A CARRYING @ 250 VDC.
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
UL File Number
E12379