Brand: Killark
Catalog ID: GO30-31F
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
SPST
Actuator
Snap Switch
Ambient Temp. Range
Application
Catalog Number
GO30-31F
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
Specialty
UPC
783936223360
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.4
Height
1.25 in
Length
6.31 in
Width
2.25 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10501
Action
SPST
Actuator
Snap Switch
Ambient Temp. Range
Number Of Poles
1