G Series - Transformer 220V-110V - For Use On Operator Types GO23/GOB3/GOL3
Image of GO-8670-32 G Series - Transformer 220V-110V - For Use On Operator Types GO23/GOB3/GOL3

G Series - Transformer 220V-110V - For Use On Operator Types GO23/GOB3/GOL3

Brand: Killark

Catalog ID: GO-8670-32

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Transformer for GO Pilot Light, 220V-110V

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Transformer

Application

For use with G Series custom control panel operators.

Catalog Number

GO-8670-32

EU RoHS Indicator

Contact Manufacturer

Series

GO Series

Type

Transformer

UPC

783936221007

Dimensions

Dimensions

1.5 in x 2.38 in x 1.38 in

Gross Weight with Packaging

0.5

Height

1.38 in

Length

1.5 in

Width

2.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Transformer