Image of GASK571 GASK571 - 1/2" Neoprene Duraloy 7 Cover Gasket
*Representative image
Image of GASK571 GASK571 - 1/2" Neoprene Duraloy 7 Cover Gasket

GASK571 - 1/2" Neoprene Duraloy 7 Cover Gasket

$9.42 USD

Brand: Killark

Catalog ID: GASK571

1/2" Neoprene Duraloy 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK571

Color

Black

Material

Neoprene

Product Family

Fittings

Series

Duraloy 7 Series

Type

Gasket

UPC

783936081106

Dimensions

Diameter - Outside

2.78 in

Dimensions

4 in x 2 in x 1 in

Gross Weight with Packaging

0.25

Height

1 in

Hub Size

1/2"

Length

4 in

Weight

0.25 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

100