Brand: Killark
Catalog ID: GASK571
Form 7 open cell neoprene gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the application is applied to our conduit it becomes suitable for wet locations.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
GASK571
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
Duraloy 7
Type
Gasket
UPC
783936081106
Diameter - Outside
2.78 in
Dimensions
4 in x 2 in x 1 in
Gross Weight with Packaging
0.25
Height
1 in
Hub Size
1/2"
Length
4 in
Weight
0.25 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
100