
Brand: Killark
Catalog ID: GASK851N
Neoprene. Compression molded.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
GASK851N
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
Duraloy 8 Series
Type
Gasket
UPC
783936481678
Diameter - Outside
1.32 in
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.02
Height
1 in
Hub Size
1/2"
Length
5 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50