Image of GASK853N GASK853N - 1" Neoprene Form 8 Cover Gasket

GASK853N - 1" Neoprene Form 8 Cover Gasket

Brand: Killark

Catalog ID: GASK853N

1" Neoprene Form 8 Cover Gasket

  • Neoprene
  • Compression molded

Neoprene. Compression molded.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK853N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936481692

Dimensions

Diameter - Outside

1.47 in

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.03

Height

1 in

Hub Size

1"

Length

6 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

30