Brand: Killark
Catalog ID: GECTT-2-6TB
GE series is your go to for harsh and hazardous outlet bodies. They offer the best protection for threaded rigid conduits and aid in pulling and splicing wire. The GE series is offered in copper-free aluminum and tri-cost finish Duraloy iron with our electro-statically applied paint for the most corrosive resistance formula.
Application
Catalog Number
GECTT-2-6TB
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GE
Type
Outlet Body With Cover & Terminal Block
UPC
783936210391
Dimensions
5.563 in x 4 in x 5.563 in
Gross Weight with Packaging
2.5
Height
5.563 in
Hub Size
3/4"
Length
5.563 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514