Image of GEJTT-6 GEJTT-6 - 2" GEJ Outlet Body T-Type, Aluminum
* Representative image
Image of GEJTT-6 GEJTT-6 - 2" GEJ Outlet Body T-Type, Aluminum

GEJTT-6 - 2" GEJ Outlet Body T-Type, Aluminum

Brand: Killark

Catalog ID: GEJTT-6

2" GEJ Outlet Body T-Type, Aluminum

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GEJTT-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936211169

Dimensions

Dimensions

10.5 in x 8.625 in x 4.5 in

Gross Weight with Packaging

5.25

Height

4.5 in

Hub Size

2"

Length

10.5 in

Width

8.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group C (if sealed within 18"), D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514