Image of GEMEY GEMEY - GEM Series Sealing Covers, Aluminum

GEMEY - GEM Series Sealing Covers, Aluminum

Brand: Killark

Catalog ID: GEMEY

GEM Series Sealing Covers, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Sealing cover used to convert body into sealing fitting.

General

Application

For use with GEM Series outlet bodies.

Catalog Number

GEMEY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body Cover

UPC

783936211268

Dimensions

Dimensions

3 in x 3 in x 2 in

Gross Weight with Packaging

0.33

Height

2 in

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5