Image of GEMLA-2 GEMLA-2 - 3/4" GEM Outlet Body LA Type, Aluminum
* Representative image
Image of GEMLA-2 GEMLA-2 - 3/4" GEM Outlet Body LA Type, Aluminum

GEMLA-2 - 3/4" GEM Outlet Body LA Type, Aluminum

Brand: Killark

Catalog ID: GEMLA-2

3/4" GEM Outlet Body LA Type, Aluminum

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GEMLA-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LA

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body With Cover

UPC

783936211305

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.77

Height

3.75 in

Hub Size

3/4"

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA

UL File Number

E10514

Logistics

Carton Quantity

5