Image of GESEY GESEY - GES Series Sealing Covers, Aluminum

GESEY - GES Series Sealing Covers, Aluminum

Brand: Killark

Catalog ID: GESEY

GES Series Sealing Covers, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Sealing cover used to convert body into sealing fitting.

General

Application

For use with GES Series outlet bodies.

Catalog Number

GESEY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

Type

Outlet Body Cover

UPC

783936211404

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.8

Height

3.75 in

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5