
Brand: Killark
Catalog ID: GL-275
Clear cover lens for viewing.
Application
Use GL Series lens on: all EXB boxes, XJB 16" x 48", and XJB 24" x 24".
Catalog Number
GL-275
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Lens Cover
UPC
783936213002
Dimensions
5.375 in x 5 in x 3 in
Gross Weight with Packaging
1.13
Height
3 in
Length
5.375 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696
Carton Quantity
1