Brand: Killark
Catalog ID: GO15-6G N34
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Rotary
Actuator
3 Position Selector Switch
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Catalog Number
GO15-6G N34
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
Selector Switch
UPC
783936222530
Depth
3-13/16
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.5
Height
1.25 in
Length
6.31 in
Width
2.25 in
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC.
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379