
Brand: Killark
Catalog ID: GRE
Compact square or rectangular enclosures with threaded screw type covers provide easy access to interior. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Enclosure has blank cover. Cast mounting lugs are standard on a
Application
Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica
Catalog Number
GRE
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures Series
Type
Enclosure & Blank Cover
UPC
783936230023
Dimensions
8 in x 6 in x 7 in
Gross Weight with Packaging
9.88
Height
7 in
Length
8 in
Width
6 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696