
Brand: Killark
Catalog ID: GRMB
Compact square or rectangular enclosures. Can be shipped in component parts and still maintain third party UL-CSA-FM approvals. Cast mounting lugs are standard on all assemblies. Available as blank box or can be custom drilled and tapped for conduit openi
Application
Hazardous locations due to the presence of flammable gases or vapors, combustile dusts or easily ignitable fibers or flyings, and areas which are subject to corrosion, weather, and dampness. Installations at petroleum refineries, chemical and petrochemica
Catalog Number
GRMB
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures Series
Type
Enclosure Only
UPC
783936228020
Dimensions
9.75 in x 8.5 in x 7.625 in
Gross Weight with Packaging
12.7
Height
7.625 in
Length
9.75 in
Width
8.5 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
UL File Number
E10514 / E83696