Brand: Killark
Catalog ID: GRL
Application
Catalog Number
GRL
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
Enclosure & Blank Cover
UPC
783936230054
Dimensions
12 in x 11.25 in x 8.625 in
Gross Weight with Packaging
26.71
Height
8.625 in
Length
12 in
Width
11.25 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
UL File Number
E10514 / E83696