Brand: Killark
Catalog ID: 4GRHA
The GR series rectangular boxes with screw covers are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. Cover options; blank flat, lens and domes. The GR series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The GRs are made of cast copper-free aluminum (less than 4/10 of 1%, supplied standard with a Nitrile (BUNA-N) O-Ring, cast on mounting lugs. The boxes can be pre-drilled internally for factory or field installed mounting pans. Options include, control operators, NPT conduit openings & metric gland openings.
Catalog Number
4GRHA
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Series
GR Enclosures
Type
Enclosure & Dome Cover
UPC
783936232041
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696
Carton Quantity
1