Brand: Killark
Catalog ID: GRH
Application
Catalog Number
GRH
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
Enclosure & Blank Cover
UPC
783936230030
Dimensions
15.375 in x 13.875 in x 9.875 in
Gross Weight with Packaging
40.52
Height
9.875 in
Length
15.375 in
Width
13.875 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696