
Brand: Killark
Catalog ID: GRH-BC
Blank cover for GRH Series enclosures.
Application
For use with GRH Series enclosures.
Catalog Number
GRH-BC
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures Series
Type
Blank Cover
UPC
783936231662
Dimensions
10.25 in x 2.563 in x 10.25 in
Gross Weight with Packaging
6.15
Height
10.25 in
Length
10.25 in
Width
2.563 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514 / E83696
Carton Quantity
2