Brand: Killark
Catalog ID: GRL-BC
Application
Catalog Number
GRL-BC
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
GR Enclosures
Type
Blank Cover
UPC
783936232928
Dimensions
10.31 in x 8.38 in x 4.13 in
Gross Weight with Packaging
3.4
Height
4.13 in
Length
10.31 in
Width
8.38 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514 / E83696