
Brand: Killark
Catalog ID: GRSA
Cast conduit hubs with integral bushings. Cover included. Five close-up plugs included. Sealing, hub, dome covers, and gaskets available (page F56).
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GRSA
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies
Type
Outlet Body With Cover
UPC
783936230115
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
2.75
Height
4.25 in
Length
6.25 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514