Brand: Killark
Catalog ID: GRSS-2
Application
Catalog Number
GRSS-2
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies
Type
Outlet Body With Cover
UPC
783936230139
Dimensions
7.875 in x 5.875 in x 4 in
Gross Weight with Packaging
2.63
Height
4 in
Hub Size
3/4"
Length
7.875 in
Weight
2.63 lb
Width
5.875 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514