GRSS-2L - 3/4" Aluminum GRSS Outlet Body, 7 Internal Hub Config with Mounting Lugs
Image of GRSS-2L GRSS-2L - 3/4" Aluminum GRSS Outlet Body, 7 Internal Hub Config with Mounting Lugs

GRSS-2L - 3/4" Aluminum GRSS Outlet Body, 7 Internal Hub Config with Mounting Lugs

Brand: Killark

Catalog ID: GRSS-2L

3/4" Aluminum GRSS Outlet Body, 7 Internal Hub Config with Mounting Lugs

  • Internal hubs
  • Blank cover included (Cat. No. GRRBC)
  • Compact design and multiple hub configurations
  • Furnished with internal ground screw
  • Cast-in brackets on cover for use with breaker-bar tools
  • Finished with 7 internal hubs:Comes with mounting lugs

Internal hubs. Blank cover included (GRRBC). Compact design. Furnished with internal ground screw and mounting lugs. Cast-in brackets on cover for use with breaker-bar tools.

General

Application

Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GRSS-2L

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GR Outlet Bodies

Type

Outlet Body With Cover & Mounting Lugs

UPC

783936073781

Dimensions

Gross Weight with Packaging

2.69

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514