Image of GRSS-3M GRSS-3M - 1" Iron GRSS Outlet Body, 7 Internal Hub Config
* Representative image
Image of GRSS-3M GRSS-3M - 1" Iron GRSS Outlet Body, 7 Internal Hub Config

GRSS-3M - 1" Iron GRSS Outlet Body, 7 Internal Hub Config

Brand: Killark

Catalog ID: GRSS-3M

1" Iron GRSS Outlet Body, 7 Internal Hub Config

Product details

General

Application

  • Furnished with seven internal hubs: two hubs are on the top and bottom, one each on the two sides, and one hub in the back. Four close-up plugs supplied. Series GUM unions can be used.

Catalog Number

GRSS-3M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

GR Outlet Bodies

Type

Outlet Body

UPC

783936230108

Dimensions

Dimensions

7.5 in x 5.875 in x 4.125 in

Gross Weight with Packaging

8.37

Height

4.125 in

Hub Size

1"

Length

7.5 in

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1