Brand: Killark
Catalog ID: GRSSA-2
Application
Catalog Number
GRSSA-2
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies
Type
Outlet Body With Cover
UPC
783936230160
Dimensions
7.75 in x 6 in x 4.125 in
Gross Weight with Packaging
3.11
Height
4.125 in
Hub Size
3/4"
Length
7.75 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514