Image of GRUE-100 GRUE-100 - 1" Outlet Iron Body with Blank Cover
* Representative image
Image of GRUE-100 GRUE-100 - 1" Outlet Iron Body with Blank Cover

GRUE-100 - 1" Outlet Iron Body with Blank Cover

Brand: Killark

Catalog ID: GRUE-100

1" Outlet Iron Body with Blank Cover

Killark GRUE series outlet bodies are installed in conduit systems within hazardous areas to protect conductors in threaded rigid conduit and provide access to conductors for maintenance and future system changes. The external threaded body provides additional wiring room. This series is offered in copper-free aluminum and tri-coated Duraloy iron; both are painted with our superior corrosive resistant electro-statically applied powder coated paint.

Product details

General

Catalog Number

GRUE-100

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

GE

UPC

783936007670

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer