Brand: Killark
Catalog ID: GUF-2-EX
Application
Catalog Number
GUF-2-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF
Type
Female to Female Union
UPC
783936071671
Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.14
Height
2 in
Hub Size
3/4"
Length
2 in
Weight
0.14 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
10