GUF-3-EX - 1" Union, Aluminum, Female to Female, Quad Listed
Image of GUF-3-EX GUF-3-EX - 1" Union, Aluminum, Female to Female, Quad Listed

GUF-3-EX - 1" Union, Aluminum, Female to Female, Quad Listed

Brand: Killark

Catalog ID: GUF-3-EX

1" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUF-3-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF Series

Type

Female to Female Union

UPC

783936071688

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.25

Height

2 in

Hub Size

1"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5