
Brand: Killark
Catalog ID: GUF-4-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUF-4-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF Series
Type
Female to Female Union
UPC
783936071695
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Hub Size
1-1/4"
Length
3 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5