Brand: Killark
Catalog ID: GUF-5-EX
Application
Catalog Number
GUF-5-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF
Type
Female to Female Union
UPC
783936071701
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.45
Height
3 in
Hub Size
1-1/2"
Length
3 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
4