
Brand: Killark
Catalog ID: GUM-2-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUM-2-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUM Series
Type
Male to Female Union
UPC
783936071770
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.16
Height
2 in
Hub Size
3/4"
Length
3 in
Weight
0.16 lb
Width
2 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
10