Image of GUML452 GUML452 - 3/4" Aluminum 45 Degree Male to Male Union
* Representative image
Image of GUML452 GUML452 - 3/4" Aluminum 45 Degree Male to Male Union

GUML452 - 3/4" Aluminum 45 Degree Male to Male Union

$63.40 USD

Brand: Killark

Catalog ID: GUML452

3/4" Aluminum 45 Degree Male to Male Union

  • Used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices using male to male thread.
  • Permits removal of equipment without turning or removal of conduit.
  • Threaded for rigid conduit or IMC.
  • Tapered threads (NPT).
  • Strong and durable construction.

Product details

General

Catalog Number

GUML452

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Copper-free aluminum

Series

GUM

Type

45º Angle Union

UPC

783936154022

Dimensions

Hub Size

3/4"

Weight

.51 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

LR11716

Logistics

Carton Quantity

10