
Brand: Killark
Catalog ID: GZL82A3
Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.
Action
Rotary
Catalog Number
GZL82A3
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
GZ Series
Type
Key Selector Switch
UPC
783936179308
Dimensions
5.6 in x 1.8 in x 1.8 in
Height
1.8 in
Length
5.6 in
Weight
0.64 lb
Width
1.8 in
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Number Of Poles
1
ATEX File Number
SIRA 19ATEX 1171 U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379
Action
Rotary