Brand: Killark
Catalog ID: GZ37-3C6
Action
Rotary
Catalog Number
GZ37-3C6
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GZ
Type
Selector Switch
UPC
783936177076
Dimensions
4.5 in x 1.8 in x 1.8 in
Height
1.8 in
Length
4.5 in
Weight
0.4 lb
Width
1.8 in
Amperage Rating
20 A
Frequency Rating
50/60 Hz
ATEX File Number
SIRA 19ATEX 1171 U
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379